Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TB250
Part #:1003094
Catalog #:6TB250
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 25 | Pitch Diameter (B): | 25.3 |
| Number of Grooves: | 6 | Model Name: | 6TB-L_Sheave_Master |
| Bushing Used: | Q2 | Material: | Cast Iron |
| Datum Diameter (A): | 24.6 | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.828125 in | Pitch Diameter (A): | 24.8 |
| Outside Diameter (in): | 25.35 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289310494 | Weight: | 89.50 LB |
| Packaged Length: | 25.35 IN | Packaged Width: | 25.35 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

