Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B154SF
Part #:1005719
Catalog #:6B154SF
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 15.75 in |
| Material: | Cast Iron | Bushing Used: | SF |
| Model Name: | 6AB_LG_Sheavemaster | Pitch Diameter (B): | 15.7 |
| Datum Diameter (B): | 15.4 | Pitch Diameter (A): | 15.2 |
| Pulley Material: | Cast Iron | Datum Diameter (A): | 15 |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289406289 | Weight: | 52.42 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

