Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B184SF
Part #:1005735
Catalog #:6B184SF
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 18 | Model Name: | 6AB_LG_Sheavemaster |
| Number of Grooves: | 6 | Pitch Diameter (B): | 18.7 |
| Pitch Diameter (A): | 18.2 | Datum Diameter (B): | 18.4 |
| Outside Diameter (in): | 18.75 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | SF |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Number of Hubs: | 1 | Overall Width (in): | 4.75 |
| Face Width (in): | 4.75 | Pulley Construction: | Spoke |
| Bushing Bore Range: | 0.500 - 2.9375 |
General Specifications
| UPC: | 662289376254 | Weight: | 58.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 4.75 IN |

