Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B380E
Part #:1005776
Catalog #:6B380E
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 37.8 | Bushing Used: | E |
| Material: | Cast Iron | Number of Grooves: | 6 |
| Datum Diameter (B): | 38 | Model Name: | 6AB_LG_Sheavemaster |
| Pitch Diameter (B): | 38.3 | Outside Diameter (in): | 38.35 in |
| Datum Diameter (A): | 37.6 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 | Overall Width (in): | 4.75 |
| Pulley Construction: | Spoked | Face Width (in): | 4.75 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289387779 | Weight: | 134.00 LB |
| Packaged Length: | 38.35 IN | Packaged Width: | 38.35 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |

