Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C70SF
Part #:1006758
Catalog #:6C70SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 7.4 in | Datum Diameter (C): | 7 |
| Model Name: | 6C_LG_Sheavemaster | Bushing Used: | SF |
| Number of Grooves: | 6 | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 7.4 | Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289409884 | Weight: | 23.44 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

