Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C80E
Part #:1006774
Catalog #:6C80E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 8.4 in |
| Datum Diameter (C): | 8 | Material: | Cast Iron |
| Bushing Used: | E | Model Name: | 6C_LG_Sheavemaster |
| Pitch Diameter (C): | 8.4 | Pulley Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289389865 | Weight: | 30.00 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 8.50 IN |

