Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C85E
Part #:1006782
Catalog #:6C85E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bushing Used: | E | Number of Grooves: | 6 |
| Outside Diameter (in): | 8.9 in | Pitch Diameter (C): | 8.9 |
| Datum Diameter (C): | 8.5 | Model Name: | 6C_LG_Sheavemaster |
| Bore (Min) (in): | 0.875 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289339891 | Weight: | 34.02 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 6.90 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

