Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C100F
Part #:1006816
Catalog #:6C100F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 10 | Number of Grooves: | 6 |
| Material: | Cast Iron | Pitch Diameter (C): | 10.4 |
| Model Name: | 6C_LG_Sheavemaster | Bushing Used: | F |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 10.4 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289359981 | Weight: | 54.00 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 10.88 IN |

