Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C105F
Part #:1006824
Catalog #:6C105F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 10.9 | Pulley Material: | Cast Iron |
| Model Name: | 6C_LG_Sheavemaster | Material: | Cast Iron |
| Number of Grooves: | 6 | Outside Diameter (in): | 10.9 in |
| Bushing Used: | F | Datum Diameter (C): | 10.5 |
| Bore (Min) (in): | 1 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289339969 | Weight: | 55.96 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 11.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

