Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C120F
Part #:1006840
Catalog #:6C120F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Datum Diameter (C): | 12 |
| Material: | Cast Iron | Outside Diameter (in): | 12.4 in |
| Model Name: | 6C_LG_Sheavemaster | Pitch Diameter (C): | 12.4 |
| Pulley Material: | Cast Iron | Number of Grooves: | 6 |
| Bore (Min) (in): | 1 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289410040 | Weight: | 70.00 LB |
| Packaged Length: | 12.40 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 6.25 IN |

