Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C130F
Part #:1006857
Catalog #:6C130F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 13.4 in |
| Model Name: | 6C_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Pitch Diameter (C): | 13.4 |
| Bushing Used: | F | Datum Diameter (C): | 13 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289340071 | Weight: | 74.00 LB |
| Packaged Length: | 13.40 IN | Packaged Width: | 13.40 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

