Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C200F
Part #:1006899
Catalog #:6C200F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 20.4 in |
| Bushing Used: | F | Pitch Diameter (C): | 20.4 |
| Datum Diameter (C): | 20 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 6C_LG_Sheavemaster |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 | Pulley Construction: | Spoked |
| Overall Width (in): | 6.25 | Face Width (in): | 6.25 |
| Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289330034 | Weight: | 110.00 LB |
| Packaged Length: | 20.40 IN | Packaged Width: | 20.40 IN |
| Packaged Height: | 6.25 IN |

