Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C270J
Part #:1006907
Catalog #:6C270J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 6C_LG_Sheavemaster |
| Datum Diameter (C): | 27 | Bushing Used: | J |
| Pitch Diameter (C): | 27.4 | Number of Grooves: | 6 |
| Material: | Cast Iron | Outside Diameter (in): | 27.4 in |
| Belt Section: | C | Bore (Min) (in): | 1.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Pulley Construction: | Arm | Bushing Bore Range: | 1.500 - 4.500 |
| Face Width (in): | 6.25 | Overall Width (in): | 6.25 |
| Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289322923 | Weight: | 160.00 LB |
| Packaged Length: | 27.40 IN | Packaged Width: | 27.40 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

