Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C60SF
Part #:1008390
Catalog #:6C60SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 6.4 in |
| Model Name: | 6C_LG_Sheavemaster | Datum Diameter (C): | 6 |
| Pulley Material: | Cast Iron | Bushing Used: | SF |
| Pitch Diameter (C): | 6.4 | Material: | Cast Iron |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 | Overall Width (in): | 6.25 |
| Face Width (in): | 6.25 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289322916 | Weight: | 14.78 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

