Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C240F
Part #:1008408
Catalog #:6C240F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 6C_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 24 |
| Pitch Diameter (C): | 24.4 | Bushing Used: | F |
| Number of Grooves: | 6 | Outside Diameter (in): | 24.4 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289360062 | Weight: | 131.00 LB |
| Packaged Length: | 24.40 IN | Packaged Width: | 24.40 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

