Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C300J
Part #:1008416
Catalog #:6C300J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Bushing Used: | J |
| Datum Diameter (C): | 30 | Material: | Cast Iron |
| Model Name: | 6C_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 30.4 in | Pitch Diameter (C): | 30.4 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.500 - 4.500 |
General Specifications
| UPC: | 662289390090 | Weight: | 193.00 LB |
| Packaged Length: | 30.40 IN | Packaged Width: | 30.40 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |

