Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TC70
Part #:1009034
Catalog #:6TC70
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q2 | Number of Grooves: | 6 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 7.4 in |
| Model Name: | 6TC-S_Sheave_Master | Pitch Diameter (C): | 7.4 |
| Overall Length (in): | 6.25 in | Material: | Cast Iron |
| Datum Diameter (C): | 7 | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 6.25 |
| Keyway Size: | .500 | Face Width (in): | 6.25 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289232819 | Weight: | 29.74 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

