Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TC76
Part #:1009190
Catalog #:6TC76
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 7.6 | Bushing Used: | Q2 |
| Outside Diameter (in): | 8 in | Model Name: | 6TC-S_Sheave_Master |
| Number of Grooves: | 6 | Pitch Diameter (C): | 8 |
| Overall Length (in): | 6.25 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 1 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Face Width (in): | 6.25 | Overall Width (in): | 6.25 |
| Bushing Bore Range: | 1.000 - 2.625 | Keyway Size: | 0.5 |
| Pulley Construction: | Web |
General Specifications
| UPC: | 662289112920 | Weight: | 36.00 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

