Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TC84
Part #:1009414
Catalog #:6TC84
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q2 | Model Name: | 6TC-L_Sheave_Master |
| Overall Length (in): | 6.25 in | Datum Diameter (C): | 8.4 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 8.8 in |
| Material: | Cast Iron | Number of Grooves: | 6 |
| Pitch Diameter (C): | 8.8 | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289310593 | Weight: | 36.72 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 6.60 IN |

