Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TC106
Part #:1009968
Catalog #:6TC106
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | Q2 |
| Number of Grooves: | 6 | Pitch Diameter (C): | 11 |
| Overall Length (in): | 6.25 in | Model Name: | 6TC-L_Sheave_Master |
| Outside Diameter (in): | 11 in | Material: | Cast Iron |
| Datum Diameter (C): | 10.6 | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289310708 | Weight: | 44.84 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 6.70 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

