Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B70R
Part #:1010834
Catalog #:6B70R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Bushing Used: | R1 |
| Outside Diameter (in): | 7.35 in | Datum Diameter (A): | 6.6 |
| Datum Diameter (B): | 7 | Overall Length (in): | 4.75 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 7.3 | Pitch Diameter (A): | 6.8 |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Face Width (in): | 4.75 | Pulley Construction: | Webbed |
| Bushing Bore Range: | 1.125 - 3.750 | Keyway Size: | .750 |
| Overall Width (in): | 4.75 |
General Specifications
| UPC: | 662289294749 | Weight: | 19.76 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

