Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B136R
Part #:1011188
Catalog #:6B136R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 4.75 in | Material: | Cast Iron |
| Datum Diameter (A): | 13.2 | Outside Diameter (in): | 13.95 in |
| Number of Grooves: | 6 | Bushing Used: | R1 |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 13.6 |
| Pitch Diameter (B): | 13.9 | Pitch Diameter (A): | 13.4 |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 4.75 |
| Pulley Construction: | Spoked | Overall Width (in): | 4.75 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289205035 | Weight: | 47.14 LB |
| Packaged Length: | 14.70 IN | Packaged Width: | 14.40 IN |
| Packaged Height: | 5.10 IN |

