Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B154R
Part #:1011279
Catalog #:6B154R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Number of Grooves: | 6 |
| Datum Diameter (B): | 15.4 | Overall Length (in): | 4.75 in |
| Datum Diameter (A): | 15 | Outside Diameter (in): | 15.75 in |
| Pitch Diameter (B): | 15.7 | Pitch Diameter (A): | 15.2 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Overall Width (in): | 4.75 |
| Face Width (in): | 4.75 | Bushing Bore Range: | 1.125 - 3.750 |
| Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289105182 | Weight: | 51.84 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 4.75 IN |

