Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6B200R
Part #:1011527
Catalog #:6B200R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 20.3 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bushing Used: | R1 |
| Datum Diameter (A): | 19.6 | Outside Diameter (in): | 20.35 in |
| Number of Grooves: | 6 | Pitch Diameter (A): | 19.8 |
| Overall Length (in): | 4.75 in | Datum Diameter (B): | 20 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 4.75 | Face Width (in): | 4.75 |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
| Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289225361 | Weight: | 69.00 LB |
| Packaged Length: | 20.35 IN | Packaged Width: | 20.35 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

