Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C106R
Part #:1012673
Catalog #:6C106R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Datum Diameter (C): | 10.6 |
| Bushing Used: | R2 | Overall Length (in): | 6.296875 in |
| Number of Grooves: | 6 | Pitch Diameter (C): | 11 |
| Outside Diameter (in): | 11 in | Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.375 in |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Overall Width (in): | 6.28125 |
| Face Width (in): | 6.25 | Bushing Bore Range: | 1.375 - 3.625 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289166367 | Weight: | 58.28 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

