Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C110R
Part #:1012756
Catalog #:6C110R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 11.4 | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 11 | Bushing Used: | R2 |
| Material: | Cast Iron | Overall Length (in): | 6.296875 in |
| Outside Diameter (in): | 11.4 in | Number of Grooves: | 6 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1.375 in | Bore Type: | Split Taper Bushed |
| Face Width (in): | 6.25 | Bushing Bore Range: | 1.375 - 3.625 |
| Pulley Construction: | Webbed | Overall Width (in): | 6.28125 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289156429 | Weight: | 54.68 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

