Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C130R
Part #:1012913
Catalog #:6C130R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 13.4 | Bushing Used: | R2 |
| Number of Grooves: | 6 | Material: | Cast Iron |
| Outside Diameter (in): | 13.4 in | Datum Diameter (C): | 13 |
| Pulley Material: | Cast Iron | Overall Length (in): | 6.296875 in |
| Belt Section: | C | Bore (Min) (in): | 1.375 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Face Width (in): | 6.25 |
| Overall Width (in): | 6.28125 | Bushing Bore Range: | 1.375 - 3.625 |
| Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289146642 | Weight: | 63.56 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 6.25 IN |

