Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C180S
Part #:1013291
Catalog #:6C180S
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 18.4 | Bushing Used: | S1 |
| Pulley Material: | Cast Iron | Number of Grooves: | 6 |
| Overall Length (in): | 6.234375 in | Outside Diameter (in): | 18.4 in |
| Material: | Cast Iron | Datum Diameter (C): | 18 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1.6875 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.6875 - 4.1875 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289256969 | Weight: | 107.00 LB |
| Packaged Length: | 18.40 IN | Packaged Width: | 18.40 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

