Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C200R
Part #:1013424
Catalog #:6C200R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 20.4 in |
| Bushing Used: | R2 | Material: | Cast Iron |
| Number of Grooves: | 6 | Overall Length (in): | 6.296875 in |
| Datum Diameter (C): | 20 | Pitch Diameter (C): | 20.4 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.375 in | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 6.28125 | Keyway Size: | .750 |
| Pulley Construction: | Spoked | Face Width (in): | 6.25 |
| Bushing Bore Range: | 1.375 - 3.625 |
General Specifications
| UPC: | 662289267118 | Weight: | 91.50 LB |
| Packaged Length: | 20.40 IN | Packaged Width: | 20.40 IN |
| Packaged Height: | 6.25 IN |

