Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C300R
Part #:1013812
Catalog #:6C300R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 30.4 in | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Overall Length (in): | 6.296875 in |
| Bushing Used: | R2 | Pitch Diameter (C): | 30.4 |
| Number of Grooves: | 6 | Datum Diameter (C): | 30 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.375 in |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.375 - 3.625 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289107438 | Weight: | 160.00 LB |
| Packaged Length: | 30.40 IN | Packaged Width: | 30.40 IN |
| Packaged Height: | 6.25 IN |

