Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6C300U
Part #:1013820
Catalog #:6C300U
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | U0 | Number of Grooves: | 6 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 30.4 | Outside Diameter (in): | 30.4 in |
| Overall Length (in): | 6.671875 in | Datum Diameter (C): | 30 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 2.375 in | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Spoked | Keyway Size: | 1.250 |
| Overall Width (in): | 6.25 | Face Width (in): | 6.25 |
| Bushing Bore Range: | 2.375 - 5.500 |
General Specifications
| UPC: | 662289227464 | Weight: | 223.60 LB |
| Packaged Length: | 30.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

