Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V1400F
Part #:1058940
Catalog #:68V1400F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Material: | Cast Iron |
| Number of Grooves: | 6 | Pitch Diameter (8V): | 13.8 |
| Pulley Material: | Cast Iron | Model Name: | 68V_LG_Sheavemaster |
| Outside Diameter (in): | 14 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Belt Section: | 8V |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Face Width (in): | 7.125 | Overall Width (in): | 7.125 |
| Pulley Construction: | Spoke | Bushing Bore Range: | 1.00 - 4.000 |
General Specifications
| UPC: | 662289374670 | Weight: | 112.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

