Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V1600J
Part #:1058965
Catalog #:68V1600J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | J | Pitch Diameter (8V): | 15.8 |
| Material: | Cast Iron | Model Name: | 68V_LG_Sheavemaster |
| Outside Diameter (in): | 16 in | Number of Grooves: | 6 |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 1.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 8V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289323432 | Weight: | 122.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 7.13 IN |

