Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V1700J
Part #:1058973
Catalog #:68V1700J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 68V_LG_Sheavemaster | Bushing Used: | J |
| Material: | Cast Iron | Pitch Diameter (8V): | 16.8 |
| Outside Diameter (in): | 17 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 6 | Bore (Min) (in): | 1.5 in |
| Belt Section: | 8V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289354627 | Weight: | 136.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 17.00 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

