Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V1800J
Part #:1058981
Catalog #:68V1800J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (8V): | 17.8 | Bushing Used: | J |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Model Name: | 68V_LG_Sheavemaster | Outside Diameter (in): | 18 in |
| Number of Grooves: | 6 | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Pulley Construction: | Spoke | Face Width (in): | 7.125 |
| Bushing Bore Range: | 1.50 - 4.500 | Overall Width (in): | 7.125 |
General Specifications
| UPC: | 662289384655 | Weight: | 143.00 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

