Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V2120M
Part #:1059013
Catalog #:68V2120M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | M |
| Number of Grooves: | 6 | Model Name: | 68V_LG_Sheavemaster |
| Outside Diameter (in): | 21.2 in | Pitch Diameter (8V): | 21 |
| Material: | Cast Iron | Bore (Min) (in): | 2 in |
| Belt Section: | 8V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.000 - 5.500 |
General Specifications
| UPC: | 662289394661 | Weight: | 193.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 8.09 IN | HTC: | 8483.50.9040 |

