Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 68V3000M
Part #:1059021
Catalog #:68V3000M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | M | Pulley Material: | Cast Iron |
| Pitch Diameter (8V): | 29.8 | Model Name: | 68V_LG_Sheavemaster |
| Material: | Cast Iron | Outside Diameter (in): | 30 in |
| Number of Grooves: | 6 | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 2 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.000 - 5.500 |
General Specifications
| UPC: | 662289344710 | Weight: | 285.00 LB |
| Packaged Length: | 30.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |

