Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R3V140
Part #:1060938
Catalog #:6R3V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 14 in | Overall Length (in): | 3.53125 in |
| Number of Grooves: | 6 | Pulley Material: | Cast Iron |
| Bushing Used: | R1 | Pitch Diameter (3V): | 13.95 |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289311958 | Weight: | 32.22 LB |
| Packaged Length: | 14.30 IN | Packaged Width: | 14.70 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

