Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R3V250
Part #:1061092
Catalog #:6R3V250
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 24.95 | Material: | Cast Iron |
| Bushing Used: | R1 | Number of Grooves: | 6 |
| Overall Length (in): | 3.53125 in | Outside Diameter (in): | 25 in |
| Pulley Material: | Cast Iron | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Face Width (in): | 2.7188 | Bushing Bore Range: | 1.125 - 3.750 |
| Overall Width (in): | 3.515625 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289250325 | Weight: | 64.00 LB |
| Packaged Length: | 25.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 3.16 IN |

