Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R3V335
Part #:1061159
Catalog #:6R3V335
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 33.5 in | Number of Grooves: | 6 |
| Overall Length (in): | 3.53125 in | Material: | Cast Iron |
| Bushing Used: | R1 | Pitch Diameter (3V): | 33.45 |
| Pulley Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.515625 |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 2.7188 |
| Pulley Construction: | Spoked | Keyway Size: | .750 |
General Specifications
| UPC: | 662289140398 | Weight: | 99.00 LB |
| Packaged Length: | 33.50 IN | Packaged Width: | 33.50 IN |
| Packaged Height: | 3.52 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

