Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R5V80
Part #:1061654
Catalog #:6R5V80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Material: | Cast Iron |
| Pitch Diameter (5V): | 7.9 | Bushing Used: | R1 |
| Pulley Material: | Cast Iron | Overall Length (in): | 4.4375 in |
| Outside Diameter (in): | 8 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Overall Width (in): | 4.4375 | Pulley Construction: | Webbed |
| Face Width (in): | 4.4375 | Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289250554 | Weight: | 23.77 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 5.40 IN |

