Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R5V85
Part #:1061720
Catalog #:6R5V85
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8.5 in | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.4375 in | Bushing Used: | R1 |
| Material: | Cast Iron | Pitch Diameter (5V): | 8.4 |
| Number of Grooves: | 6 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Overall Width (in): | 4.4375 | Keyway Size: | .750 |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 4.4375 |
General Specifications
| UPC: | 662289270644 | Weight: | 27.45 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 5.50 IN |

