Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R5V90
Part #:1061795
Catalog #:6R5V90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 8.9 | Bushing Used: | R1 |
| Material: | Cast Iron | Outside Diameter (in): | 9 in |
| Number of Grooves: | 6 | Overall Length (in): | 4.4375 in |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.4375 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 | Face Width (in): | 4.4375 |
General Specifications
| UPC: | 662289312047 | Weight: | 29.70 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 4.75 IN |

