Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R5V92
Part #:1061860
Catalog #:6R5V92
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Outside Diameter (in): | 9.25 in |
| Overall Length (in): | 4.4375 in | Number of Grooves: | 6 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 9.15 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.4375 |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 4.4375 |
| Pulley Construction: | Webbed | Keyway Size: | .750 |
General Specifications
| UPC: | 662289170708 | Weight: | 32.84 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 4.75 IN |

