Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6R5V109
Part #:1062074
Catalog #:6R5V109
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Bushing Used: | R1 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Overall Length (in): | 4.4375 in | Pitch Diameter (5V): | 10.8 |
| Outside Diameter (in): | 10.9 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.4375 |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 4.4375 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289210947 | Weight: | 40.79 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 5.30 IN |

