Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6S5V140
Part #:1062363
Catalog #:6S5V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 6 |
| Bushing Used: | S1 | Overall Length (in): | 5.328125 in |
| Pitch Diameter (5V): | 13.9 | Outside Diameter (in): | 14 in |
| Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 5.3125 |
| Keyway Size: | .750 | Bushing Bore Range: | 1.6875 - 4.1875 |
| Pulley Construction: | Spoked | Face Width (in): | 4.4375 |
General Specifications
| UPC: | 662289181193 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 3.31 IN |

