Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6S5V160
Part #:1062504
Catalog #:6S5V160
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 16 in | Bushing Used: | S1 |
| Number of Grooves: | 6 | Material: | Cast Iron |
| Pitch Diameter (5V): | 15.9 | Overall Length (in): | 5.328125 in |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.6875 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4.4375 |
| Keyway Size: | .750 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 1.6875 - 4.1875 | Overall Width (in): | 5.3125 |
General Specifications
| UPC: | 662289261314 | Weight: | 79.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 5.31 IN |

