Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6U5V500
Part #:1062801
Catalog #:6U5V500
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 50 in | Bushing Used: | U0 |
| Material: | Cast Iron | Pitch Diameter (5V): | 49.9 |
| Number of Grooves: | 6 | Overall Length (in): | 5.765625 in |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 2.375 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Overall Width (in): | 5.75 | Bushing Bore Range: | 2.375 - 5.50 |
| Face Width (in): | 4.4375 | Keyway Size: | 1.125 |
| Pulley Construction: | Spoke |
General Specifications
| UPC: | 662289211524 | Weight: | 271.00 LB |
| Packaged Length: | 50.00 IN | Packaged Width: | 50.00 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

