Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6S8V132
Part #:1062934
Catalog #:6S8V132
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | S1 | Overall Length (in): | 7.125 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 6 | Pitch Diameter (8V): | 13 |
| Outside Diameter (in): | 13.2 in | Bore (Min) (in): | 1.6875 in |
| Belt Section: | 8V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 7.125 |
| Face Width (in): | 7.125 | Keyway Size: | .750 |
| Bushing Bore Range: | 1.6875 - 4.1875 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289312214 | Weight: | 119.00 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 7.13 IN |

