Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6S8V160
Part #:1063171
Catalog #:6S8V160
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | S1 | Material: | Cast Iron |
| Overall Length (in): | 7.125 in | Number of Grooves: | 6 |
| Pulley Material: | Cast Iron | Pitch Diameter (8V): | 15.8 |
| Outside Diameter (in): | 16 in | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.6875 - 4.1875 |
General Specifications
| UPC: | 662289312269 | Weight: | 133.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 7.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

